IESNA:LM-63-2002
[TEST]P943740
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]44055
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4018.7 3993.5 3940.8 3895.1 3883.6 3888.2 3901.9 3927.1 3950 3956.9
3959.2 3993.5 4064.5 4181.3 4375.9 4650.7 4985 5388 5903.3 6516.9
7213.1 8064.9 9097.6 10272.3 11536.3 12894.2 14197.1 14803.9 13915.5 10753.2
5850.6 1651 506.1 300 171.7 71 0
4018.7 4005 3950 3904.2 3892.8 3895.1 3908.8 3934 3954.6 3961.5
3966 4002.7 4071.4 4195 4385.1 4662.2 5001.1 5406.4 5935.3 6549
7268 8145 9219 10368.5 11655.4 13047.6 14323.1 14872.6 13775.8 10512.7
5578.1 1547.9 490 274.8 160.3 64.1 0
4018.7 4000.4 3947.7 3899.6 3879 3881.3 3888.2 3901.9 3911.1 3920.2
3934 3972.9 4046.2 4163 4355.3 4609.5 4934.6 5319.3 5816.2 6423.1
7181 8129 9241.9 10478.4 11760.7 13120.9 14405.5 15074.1 14261.2 11355.4
6741.3 2486.8 664.1 329.7 194.6 75.6 0
4018.7 3991.2 3940.8 3888.2 3860.7 3853.8 3858.4 3860.7 3860.7 3876.7
3899.6 3943.1 4016.4 4130.9 4295.8 4538.5 4861.4 5255.2 5752.1 6356.6
7176.4 8156.5 9406.7 10815 12257.6 13672.7 14994 15740.5 15328.3 13180.4
9049.5 4378.2 1319 480.9 233.6 73.3 0
4018.7 3991.2 3943.1 3888.2 3853.8 3847 3851.5 3851.5 3851.5 3869.9
3911.1 3950 4011.8 4110.3 4259.1 4483.5 4808.7 5214 5713.2 6349.8
7190.2 8309.9 9754.8 11465.3 13223.9 14799.4 16070.2 16876.3 16972.4 15873.3
12658.3 7613.8 3233.3 824.3 277.1 64.1 0
4018.7 3984.4 3936.3 3881.3 3844.7 3837.8 3844.7 3853.8 3853.8 3872.2
3915.7 3947.7 3995.8 4101.1 4259.1 4483.5 4799.5 5214 5722.4 6393.3
7270.3 8474.8 10091.4 12063 14064.3 15802.3 17075.5 18023.5 18605.1 18234.1
15804.6 11096.7 5314.8 1669.3 354.9 82.4 0
4018.7 3991.2 3940.8 3883.6 3847 3837.8 3842.4 3851.5 3851.5 3869.9
3911.1 3954.6 4016.4 4117.2 4272.9 4501.9 4822.4 5225.5 5729.2 6365.8
7206.2 8328.2 9780 11465.3 13205.6 14815.4 16143.5 17068.6 17192.3 15983.2
12949.2 7906.9 3107.3 801.5 231.3 61.8 0
4018.7 3995.8 3947.7 3890.5 3853.8 3844.7 3851.5 3858.4 3865.3 3883.6
3913.4 3961.5 4039.3 4156.1 4323.3 4554.5 4882 5280.4 5777.3 6400.2
7224.5 8264.1 9521.2 10892.9 12296.5 13714 15058.1 15811.5 15296.3 13283.5
9308.3 4474.4 1335 501.5 238.1 73.3 0
4018.7 4002.7 3952.3 3897.3 3867.6 3863 3872.2 3890.5 3906.5 3922.5
3943.1 3984.4 4064.5 4190.4 4378.2 4637 4959.8 5351.4 5841.4 6434.5
7185.6 8117.6 9209.8 10402.8 11648.5 12995 14318.5 14984.8 14284.1 11879.8
7506.2 2949.3 845 403 215.2 87 0
4018.7 4007.3 3954.6 3899.6 3874.4 3872.2 3888.2 3920.2 3947.7 3963.7
3979.8 4021 4096.6 4224.8 4421.7 4698.8 5037.7 5447.6 5951.3 6560.4
7265.7 8142.7 9152.6 10286 11490.5 12825.5 14096.4 14595.6 13652.1 10597.5
5807.1 1749.5 533.5 270.2 144.3 57.2 0
4018.7 4005 3954.6 3899.6 3874.4 3874.4 3890.5 3920.2 3950 3963.7
3977.5 4011.8 4089.7 4211.1 4405.7 4675.9 5012.5 5440.7 5946.8 6523.8
7217.6 8058 9063.3 10203.6 11353.1 12688.1 13986.5 14600.1 13803.3 10915.8
6184.9 1944.1 563.3 293.1 151.1 52.7 0
